Window belt as shown

A2V00397219260

Details
Description
Dimensions
L=810
Weight
7.408 kg
Quality Management Control Key
E31
Import Code Number
86079980
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
EN AW-6005A-T6 - EN755-2 - EN573-3
If you want to buy this product or to receive more information please log in