Web painted

A2V00201304508

Details
Description
Dimensions
BL 4X 20X 162
Weight
0.096 kg
Import Code Number
86079190
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Austenitic chromium nickel steel X5CrNi18-10 - 1.4301 - EN 10088-1
If you want to buy this product or to receive more information please log in