WSP dump valve DAKO-N8.1

A2V00002304375

WSP dump valve DAKO-N8.1
WSP dump valve DAKO-N8.1
WSP dump valve DAKO-N8.1
WSP dump valve DAKO-N8.1

EP. Valve Supply Voltage: 24V DC
EP. Valve Power Input: 2x15W
Operating temperature: -40-+70°C
EL. covering: IP67
Recommended mounting Position: Venting Downwards
Surface treatment: anodizing

Details
Description
Additional material number
60300-087
Dimensions
126X75X90
Weight
2.6 kg
Quality Management Control Key
E31
Import Code Number
84812090
Country of Origin
CZ
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in
WSP dump valve DAKO-N8.1
WSP dump valve DAKO-N8.1
WSP dump valve DAKO-N8.1
WSP dump valve DAKO-N8.1