Volta 144 W, 36 V, 24 V, 6 A

A2V00001041417

Input DC 14...36V output 24V, 6A
ambient temperature:-40..71°C

Details
Description
Additional material number
BK1613-9R
Dimensions
168X111X80
Weight
1.55 kg
Import Code Number
85044090
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
EAR99H
If you want to buy this product or to receive more information please log in