Vibration absorber

A2V00001432696

Details
Description
Dimensions
RD47X250
Weight
0.4 kg
Import Code Number
84159000
Country of Origin
ES
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel X5CrNi18-10 - 1.4301 - EN 10088-3
If you want to buy this product or to receive more information please log in