Toggle switch

A2V00207352788

Toggle switch
Toggle switch
Toggle switch
Toggle switch
Toggle switch
Toggle switch
Toggle switch
Toggle switch
Toggle switch
Toggle switch

Spring loaded toggle switch
2 pole, 3 position
Type: L-T 7/9 S5 SO SE
Max. DC 400V, AC 220V
Degree of protection IP00
With earth connection
And fixing holes 6.3mm

Details
Description
Additional material number
L-T7/9S5SOSE
Weight
0.2 kg
Predecessor
A2V00001109474
Import Code Number
85365080
Country of Origin
DE
If you want to buy this product or to receive more information please log in
Toggle switch
Toggle switch
Toggle switch
Toggle switch
Toggle switch
Toggle switch
Toggle switch
Toggle switch
Toggle switch
Toggle switch