Tension band outside

A2V00397219261

Details
Description
Dimensions
BL 6X40X3080
Weight
1.868 kg
Import Code Number
86079980
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
EN AW-5083-H111 - EN485-2 - EN573-3
If you want to buy this product or to receive more information please log in