Stud ENISO13918-RD M8X25-A2-50+RF8

A2V00370045860

Details
Description
Dimensions
RD M8X25
Weight
0.007 kg
Import Code Number
73181595
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel A2-50 - ISO 3506-3
If you want to buy this product or to receive more information please log in