Straight way cock NW15, one way, R1/2"

A2V00201334592

Straight way cock NW15, one way, R1/2
Straight way cock NW15, one way, R1/2
Straight way cock NW15, one way, R1/2
Straight way cock NW15, one way, R1/2

Straight way cock NW15, one way, R1/2"

Details
Description
Additional material number
I26573
Dimensions
R 1/2"
Weight
0.802 kg
Predecessor
A2V00399208448
Import Code Number
84818081
Country of Origin
HU
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Brass CuZn [Copper-Zinc-Alloy]
If you want to buy this product or to receive more information please log in
Straight way cock NW15, one way, R1/2
Straight way cock NW15, one way, R1/2
Straight way cock NW15, one way, R1/2
Straight way cock NW15, one way, R1/2