Stopcock

A2V00002193175

Stopcock
Stopcock
Stopcock
Stopcock
Stopcock
Stopcock

Isolating cock KPS
- Without venting
- Number of micro switch: 2 pc.
- Position plug: left bottom
- Position handle: right open-top close
- Handle color: traffic yellow RAL 1023

Details
Description
Additional material number
96405-185/02311
Dimensions
82X88ƽX176
Weight
1 kg
Import Code Number
84818081
Country of Origin
CZ
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Aluminum
If you want to buy this product or to receive more information please log in
Stopcock
Stopcock
Stopcock
Stopcock
Stopcock
Stopcock