Step bracket

A2V00107040466

Details
Description
Dimensions
RO 30X2ƽX1512
Weight
2.6 kg
Import Code Number
73089098
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel X5CrNi18-10 1.4301
Material Classification
Welded part
If you want to buy this product or to receive more information please log in