Socket, wedge TY 5-K3 HS

A2V00200771581

Socket, wedge TY 5-K3 HS
Socket, wedge TY 5-K3 HS
Socket, wedge TY 5-K3 HS
Socket, wedge TY 5-K3 HS

Rivet mount TY for cable ties
Material poleyamid 6.6 HS
Operating temperature -40-105°C
Size: l 18mm w 22mm h 10mm
Strap width max. 9.3mm
Color natural

Details
Description
Additional material number
152-11309
Dimensions
BLECHD. 2-8MM
Weight
0.003 kg
Import Code Number
39269097
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Polyamidee PA 66
If you want to buy this product or to receive more information please log in
Socket, wedge TY 5-K3 HS
Socket, wedge TY 5-K3 HS
Socket, wedge TY 5-K3 HS
Socket, wedge TY 5-K3 HS