Slot nut

A2V00001682893

Details
Description
Dimensions
BL36X70X140
Weight
1.861 kg
Import Code Number
73181900
Country of Origin
US
Export Control Class (AL)
N
Export Control Class (ECCN)
EAR99H
Basic Material
Flat steel S355J2 - 1.0577 - EN 10025-2
If you want to buy this product or to receive more information please log in