Slot nut

A2V00001404931

Details
Description
Dimensions
BL30X80X250
Weight
4.35 kg
Import Code Number
73182900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel 34CrNiMo6 - 1.6582 - EN 10083-1
If you want to buy this product or to receive more information please log in