Slot nut

A2V00001349634

Details
Description
Dimensions
M16
Weight
0.738 kg
Quality Management Control Key
E31
Import Code Number
73181639
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel 34CrNiMo6 - 1.6582 - EN 10083-1
If you want to buy this product or to receive more information please log in