Shim

A2V00001783561

Details
Description
Dimensions
BL1ƽX100X224
Weight
0.08 kg
Import Code Number
86071990
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
EAR99H
Basic Material
Aluminum alloy AlMg4, 5Mn0, 7 H111 [EN AW 5083 - EN 485-2]
If you want to buy this product or to receive more information please log in