Shim

A2V00001439989

Details
Description
Dimensions
BL3X40X50
Weight
0.033 kg
Import Code Number
86079980
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
EAR99H
Basic Material
Stainless steel X5CrNi18-10 - 1.4301 - EN 10088-2
If you want to buy this product or to receive more information please log in