Shim 1 mm

A2V00002066842

Details
Description
Dimensions
BL 1X28X240
Weight
0.051 kg
Quality Management Control Key
E31
Import Code Number
73269098
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel X5CrNi18-10 - 1.4301 - EN 10088-2
If you want to buy this product or to receive more information please log in