Sheet EN 485-4 EN AW-5754-H22

A2V00200676918

Details
Description
Dimensions
BL5
Weight
13 kg
Import Code Number
76061293
Country of Origin
DE
Export Control Class (AL)
9I999IR
Export Control Class (ECCN)
N
Basic Material
Aluminum alloy AlMg3 H22 [EN AW 5754 - EN 485-2]
If you want to buy this product or to receive more information please log in