Sash fastener E3-99-3800-03 ALU 9mm

A2V00002379454

Sash fastener E3-99-3800-03 ALU 9mm
Sash fastener E3-99-3800-03 ALU 9mm
Sash fastener E3-99-3800-03 ALU 9mm
Sash fastener E3-99-3800-03 ALU 9mm
Sash fastener E3-99-3800-03 ALU 9mm
Sash fastener E3-99-3800-03 ALU 9mm

Details
Description
Weight
1.15 kg
Import Code Number
83024900
Country of Origin
GB
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Aluminum
If you want to buy this product or to receive more information please log in
Sash fastener E3-99-3800-03 ALU 9mm
Sash fastener E3-99-3800-03 ALU 9mm
Sash fastener E3-99-3800-03 ALU 9mm
Sash fastener E3-99-3800-03 ALU 9mm
Sash fastener E3-99-3800-03 ALU 9mm
Sash fastener E3-99-3800-03 ALU 9mm