Rip

A2V00207310472

Details
Description
Dimensions
BL 12X 563, 8X 667, 5
Weight
19.34 kg
Import Code Number
86079190
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Structural grade carbon steel S355J2C - 1.0579 - EN 10025-1
If you want to buy this product or to receive more information please log in