Retaining plate

A2V00001676672

Details
Description
Dimensions
BL1, 5X129X324
Weight
0.433 kg
Import Code Number
86079980
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel X5CrNi18-10 - 1.4301 - EN 10088-2
If you want to buy this product or to receive more information please log in