Relay valve E2 TROL

A2V00002206909

Details
Description
Additional material number
FT0028190-100
Dimensions
300X283, 5X371
Weight
19 kg
Import Code Number
84812090
Country of Origin
IT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
EN AW-AlSi1MgMn - EN AW-6082-T6 - EN 755-2
If you want to buy this product or to receive more information please log in