Quarter turn cck compl.

A2V00002078937

Details
Description
Dimensions
GL=30 , H=16
Weight
0.13 kg
Import Code Number
83014090
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel X5CrNi18-10 - 1.4301 - EN 10088-3
If you want to buy this product or to receive more information please log in