Quadrotherm

A2V00001750087

Details
Description
Dimensions
105X50X4000
Weight
4.12 kg
Quality Management Control Key
E31
Import Code Number
68109100
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Pressure-sensitive adhesive film
If you want to buy this product or to receive more information please log in