Pressure ring

A2V00109387348

Details
Description
Dimensions
RD 38X2
Weight
0.002 kg
Import Code Number
86071990
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Unalloyed carbon steel ST52-3 [1.0570]
If you want to buy this product or to receive more information please log in