Pressure disc

A2V00001199746

Details
Description
Dimensions
RD 100X13
Weight
0.6 kg
Import Code Number
73181595
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel X5CrNi18-10 - 1.4301 - EN 10088-2
If you want to buy this product or to receive more information please log in