Power Contactor DC 110 V, 3 pole, 275 A

A2V00001173760

Power Contactor DC 110 V, 3 pole, 275 A
Power Contactor DC 110 V, 3 pole, 275 A
Power Contactor DC 110 V, 3 pole, 275 A
Power Contactor DC 110 V, 3 pole, 275 A
Power Contactor DC 110 V, 3 pole, 275 A
Power Contactor DC 110 V, 3 pole, 275 A

Contactor, 275a/ac-1, Ac(40...60hz)/dc Operation Uc 110...127v Auxil. Contacts 2no+2nc 3-pole, Size S6 Bar Connections Convent. Operating Mechanism

Details
Description
Additional material number
3RT1456-6AF36
Weight
3.36 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in
Power Contactor DC 110 V, 3 pole, 275 A
Power Contactor DC 110 V, 3 pole, 275 A
Power Contactor DC 110 V, 3 pole, 275 A
Power Contactor DC 110 V, 3 pole, 275 A
Power Contactor DC 110 V, 3 pole, 275 A
Power Contactor DC 110 V, 3 pole, 275 A