Plug

A2V00002345514

Details
Description
Dimensions
D=4, 4/15, 8 L=7, 9
Weight
0.005 kg
Import Code Number
39269097
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Polyethylene PE
If you want to buy this product or to receive more information please log in