Plate f. welding number

A2V00109081488

Details
Description
Dimensions
DM 30X3
Weight
0.02 kg
Import Code Number
86079980
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Carbon steel S355J2W+N - 1.8965+N - EN 10025-5
If you want to buy this product or to receive more information please log in