Pipe

A2V00002058609

Details
Description
Dimensions
RO 18X1, 5X829, 3
Weight
0.82 kg
Import Code Number
73044100
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel X5CrNi18-10 1.4301 - EN 10216-5
If you want to buy this product or to receive more information please log in