Pipe

A2V00001870989

Details
Description
Dimensions
RO08X1, 0X1208, 9
Weight
0.292 kg
Import Code Number
86079980
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Stainless steel X5CrNi18-10 1.4301 - EN 10216-5
If you want to buy this product or to receive more information please log in