Parkbreakline 263

A2V00397250996

Details
Description
Dimensions
RO 15X1, 5X1169
Weight
0.661 kg
Import Code Number
86072190
Country of Origin
AT
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Deoxidized copper SF-CU F25
If you want to buy this product or to receive more information please log in