Overload Relay 9...12A 1NO+1NC size S00

A2V00001121401

Overload Relay 9...12A 1NO+1NC size S00
Overload Relay 9...12A 1NO+1NC size S00
Overload Relay 9...12A 1NO+1NC size S00
Overload Relay 9...12A 1NO+1NC size S00
Overload Relay 9...12A 1NO+1NC size S00
Overload Relay 9...12A 1NO+1NC size S00
Overload Relay 9...12A 1NO+1NC size S00
Overload Relay 9...12A 1NO+1NC size S00

Overload Relay, 9...12 A, 1no+1nc, Size S00, Class 10, For Contactor Mounting

Details
Description
Additional material number
3RU1116-1KB0
Weight
0.15 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in
Overload Relay 9...12A 1NO+1NC size S00
Overload Relay 9...12A 1NO+1NC size S00
Overload Relay 9...12A 1NO+1NC size S00
Overload Relay 9...12A 1NO+1NC size S00
Overload Relay 9...12A 1NO+1NC size S00
Overload Relay 9...12A 1NO+1NC size S00
Overload Relay 9...12A 1NO+1NC size S00
Overload Relay 9...12A 1NO+1NC size S00