Lv HRC fuse base

A2V00001372554

690V
With slewing equipment
Size 3 630A (size 2 400A) 1 pole
Withscrew-type terminal
Connection

Details
Description
Additional material number
3NH7330
Dimensions
1POL/630A
Weight
4.8 kg
Import Code Number
85369095
Country of Origin
DE
If you want to buy this product or to receive more information please log in