Luggage profile in front 1660

A2V00001859248

Details
Description
Dimensions
150, 7X38, 6X1658
Weight
4.5 kg
Import Code Number
86079980
Country of Origin
CH
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Aluminum alloy AlMgSi T66 [EN AW 6060 - EN 755-2]
If you want to buy this product or to receive more information please log in