Low-voltage power fuse 50A, size 000

A2V00000000518

Low-voltage power fuse 50A, size 000
Low-voltage power fuse 50A, size 000
Low-voltage power fuse 50A, size 000
Low-voltage power fuse 50A, size 000
Low-voltage power fuse 50A, size 000
Low-voltage power fuse 50A, size 000

Lv HRC fuse link gL/gG
With non-insulated grip lugs
With front indicator
Size 000, 50A, AC 500V/DC 250V

Details
Description
Additional material number
3NA3820
Weight
0.122 kg
Import Code Number
85361050
Country of Origin
GR
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in
Low-voltage power fuse 50A, size 000
Low-voltage power fuse 50A, size 000
Low-voltage power fuse 50A, size 000
Low-voltage power fuse 50A, size 000
Low-voltage power fuse 50A, size 000
Low-voltage power fuse 50A, size 000