Locking bar cover

A2V00002036176

Details
Description
Dimensions
BL2X55X150
Weight
0.02 kg
Import Code Number
83024110
Country of Origin
CH
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Aluminum alloy AlMg3 H111 [EN AW 5754 - EN 485-2]
If you want to buy this product or to receive more information please log in