Load feeder fuseless

A2V00001275512

Load feeder fuseless
Load feeder fuseless
Load feeder fuseless
Load feeder fuseless
Load feeder fuseless
Load feeder fuseless

Load Feeder Fuseless Direct Starting, ac 400v, sizes00 0.22...0.32 A, Ac 110 V, 50 Hz, 1no(contactor), Screw Connect. On 40 Mm Busbar Adapter Type Of Coordin. 2, Iq = 50 Ka

Details
Description
Additional material number
3RA1110-0DC15-1AF0
Weight
0.65 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in
Load feeder fuseless
Load feeder fuseless
Load feeder fuseless
Load feeder fuseless
Load feeder fuseless
Load feeder fuseless