Load feeder fuseless

A2V00001271700

Load Feeder Fuseless Direct Starting, ac 400v, sizes00 7...10 A, Dc 24 V, 1no(contactor), Screw Connect. For Mounting Onto Standard Mounting Rails, Type Of Coordin. 1, Iq = 50 Ka

Details
Description
Additional material number
3RA1110-1JA16-1BB4
Weight
0.555 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in