Load feeder fuseless

A2V00001271577

Load Feeder Fuseless Direct Starting, ac 400v, sizes00 4.5...6.3 A, Ac 110 V, 50 Hz, 1no(contactor), Screw Connect. On 60 Mm Busbar Adapter Type Of Coordin. 1, Iq = 50 Ka

Details
Description
Additional material number
3RA1110-1GD15-1AF0
Weight
0.707 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in