Load feeder fuseless

A2V00001270334

Load Feeder Fuseless Reversing Duty, Ac 400 V, Sizes0, 9...12.5 A, Dc 24 V, Screw Connection Type Of Coordin. 2, Iq = 50 Ka On 40 Mm Busbar Adapter

Details
Description
Additional material number
3RA1220-1KC26-0BB4
Weight
2.017 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in