Load feeder fuseless

A2V00001270030

Load feeder fuseless
Load feeder fuseless
Load feeder fuseless
Load feeder fuseless

Verbraucherabzweig Sicherungsl. Reversierbetrieb, Ac 400v, Bgr.s00, 0, 28...0, 4a, Dc 24v, Schraubanschluss, Zuordnungsart 2, Iq = 50ka, Auf 60mm Sammelschienenadapter

Details
Description
Additional material number
3RA1210-0ED15-0BB4
Weight
1.157 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in
Load feeder fuseless
Load feeder fuseless
Load feeder fuseless
Load feeder fuseless