Load feeder fuseless

A2V00001269664

Load feeder fuseless
Load feeder fuseless
Load feeder fuseless
Load feeder fuseless

Load Feeder Fuseless Reversing Duty, Ac 400 V, Sizes0, 1.8...2.5 A, Ac 110v 50 Hz, Screw Connection, Type Of Coordin. 2, Iq = 50 Ka On 60 Mm Busbar Adapter

Details
Description
Additional material number
3RA1220-1CD24-0AF0
Weight
1.524 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in
Load feeder fuseless
Load feeder fuseless
Load feeder fuseless
Load feeder fuseless