Load feeder fuseless

A2V00001269596

Load feeder fuseless
Load feeder fuseless
Load feeder fuseless
Load feeder fuseless

Load Feeder Fuseless Direct Starting, ac 400v, size S0 20...25 A, Dc 24 V, Screw Connection On 60 Mm Busbar Adapter Type Of Coordin. 1, Iq = 50 Ka

Details
Description
Additional material number
3RA1120-4DD26-0BB4
Weight
1.136 kg
Import Code Number
85364900
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in
Load feeder fuseless
Load feeder fuseless
Load feeder fuseless
Load feeder fuseless