Light BR152 surface-type light

A2V00001004320

Light BR152 surface-type light
Light BR152 surface-type light
Light BR152 surface-type light
Light BR152 surface-type light
Light BR152 surface-type light
Light BR152 surface-type light

Surface-type light
1x18W, DC 110V
DAL136/29

Details
Description
Additional material number
20.000.744
Weight
2.7 kg
Import Code Number
94051050
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in
Light BR152 surface-type light
Light BR152 surface-type light
Light BR152 surface-type light
Light BR152 surface-type light
Light BR152 surface-type light
Light BR152 surface-type light