Indusi bracket OAD

A2V00001863197

Details
Description
Dimensions
BL 8X146X156
Weight
1.6 kg
Import Code Number
73269098
Country of Origin
HR
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Carbon steel S355J2W+N - 1.8965+N - EN 10025-5
If you want to buy this product or to receive more information please log in