Holder

A2V00201315435

Details
Description
Dimensions
L 40X 20X 3X 54
Weight
0.03 kg
Import Code Number
86079980
Country of Origin
DE
Basic Material
EN AW-7020-T6 - 3.4335.71 - EN 573-1
If you want to buy this product or to receive more information please log in