Holder

A2V00002188224

Details
Description
Dimensions
BL4X105X340
Weight
0.212 kg
Import Code Number
76169990
Country of Origin
DE
Export Control Class (AL)
N
Export Control Class (ECCN)
N
Basic Material
Aluminum alloy AlMg3 H111 [EN AW 5754 - EN 485-2]
If you want to buy this product or to receive more information please log in