High speed circuit breaker 1kV 1kA

A2V00002370347

"Type: ""UR10-41TD""
Tripset value for overcurrent: 3.0 kA
Secheron designation code:
UR1041TD-ZZZZZE1EDN3
Nominal current: 1000A
Max. Voltage: 1kV
Application: traktion (IEC60077-3)
Mounting position: vertical
Voltage of coil: DC 110V
Varistor on coil
Holding type: electric
Tripping range for overcurrent:
1500-3200A
Direct release
Auxiliary contacts, gold type:
2NO & 2NC with screw clamps (M3)
Main contacts without cadmium
Further tech. data and characteristics:
See ""Instructions Manual"" SG105272TEN"

Details
Description
Dimensions
420X165X345
Weight
28 kg
Import Code Number
85362090
Country of Origin
CH
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in